ProfiSNAP Front Plate, for enclosure width 1000mm, H=150mm, with 45mm cut-out (asymmetrical divided)
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-502479
|
| EAN |
9010653074298
|
| Product Length/Depth |
80 mm
|
| Product Height |
150 mm
|
| Product Width |
920 mm
|
| Product Weight |
1.7 kg
|
| Certifications |
CE
|
| Material |
Steel
|
| Surface finish |
Powder coating
|
| Suitable for enclosure building width |
1000 mm
|