Eaton Moeller series IZMX/INX circuit-breaker, Circuit-breaker, Cassette, Terminals, 4 pole, 6300 A, 100 kA, PXR25, IEC, withdrawable, xEnergy Elite
| Product Name |
Eaton Moeller series IZMX/INX circuit-breaker
|
| Catalog Number |
EP-502603
|
| EAN |
9010653083856
|
| Product Length/Depth |
559 mm
|
| Product Height |
486 mm
|
| Product Width |
1180 mm
|
| Product Weight |
375 kg
|
| Certifications |
CE
|