XAC-TX3 . Transformer Housing, Size 3, Covers, RAL7035 Structured
| Product Name |
Eaton xEnergy Elite LV switchgear
|
| Catalog Number |
EP-580195
|
| EAN |
8714112114907
|
| Product Length/Depth |
1500 mm
|
| Product Height |
550 mm
|
| Product Width |
2000 mm
|
| Product Weight |
268 kg
|
| Certifications |
CE
|