XSDMV3-TX1 . Transformer Housing, Size 1, Doors, IP3X, RAL7035 Structured
| Product Name |
Eaton xEnergy Elite LV switchgear
|
| Catalog Number |
EP-580199
|
| EAN |
8714112114952
|
| Product Length/Depth |
1150 mm
|
| Product Height |
100 mm
|
| Product Width |
1950 mm
|
| Product Weight |
71 kg
|
| Certifications |
CE
|