| Product Name |
Eaton xEnergy Elite LV switchgear
|
| Catalog Number |
EP-580211
|
| EAN |
8714112115072
|
| Product Length/Depth |
200 mm
|
| Product Height |
50 mm
|
| Product Width |
100 mm
|
| Product Weight |
3 kg
|
| Certifications |
CE
|