Eaton Basic rack PDU, 1U, L6-30P input, 4.99 kW max, 200-250V, 24A, 10 ft cord, Single-phase, Outlets: (10) C13
| Product Name |
Eaton basic PDU
|
| Catalog Number |
EPBZ91
|
| Product Length/Depth |
17 in
|
| Product Height |
1.7 in
|
| Product Width |
3.5 in
|
| Product Weight |
0.0001 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
UL 60950
UL Listed |
| Type |
PDU
|
| Form factor |
1U
|
| Outlet control |
No
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|
| Mounting direction |
Horizontal
|
| Color |
Black
|
| Input connection |
L6-30P
|
| Cord length |
10 ft
|
| Wattage |
4.99 kW max
|
| Amperage Rating |
24A
|
| Input voltage |
200-250V
|
| Phase |
Single-phase
|
| Frequency rating |
50-60 Hz
|
| Outlets |
(10) C13
|
| Number of Outputs C13 |
10
|
| Circuit breaker |
(2) 20A
|