Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

ER01-030CC3PB

Eaton Bussmann series enclosed rotary disconnect switch, Fuse type CC, Pistol handle, 600V, 30A, Three-pole, 50/60 Hz, Black, Class CC, NEMA rating 1, Black

Especificaciones generales

Product Name
Eaton Bussmann series enclosed rotary disconnect switch
Catalog Number
ER01-030CC3PB
UPC
051712747219
Product Length/Depth
9.84 in
Product Height
8.91 in
Product Width
7.87 in
Product Weight
2.2 lb
Compliances
CE Marked
cULus Listed
Certifications
UL 98
cULus Pending

Especificaciones del producto

Special features
Fuse type CC, Pistol handle
Amperage Rating
30A
Voltage rating
600 V
Frequency rating
50/60 Hz
Color
Black
Enclosure material
Steel
Fuse configuration
Class CC
NEMA rating
NEMA 1
Handle color
Black
Number of poles
Three-pole

Exportar especificación del producto