Eaton enclosed rotary disconnect switch, 16A, NEMA 4X, Stainless steel, Max HP:3, 5, 10, 10 hp (@208,240,480,600 V), Three-pole, Product category: enclosed rotary non-fusible, R-Series, 600 V
| Product Name |
Eaton enclosed rotary disconnect switch
|
| Catalog Number |
ER53016UW
|
| UPC |
786685466088
|
| Product Length/Depth |
10.4 in
|
| Product Height |
6.7 in
|
| Product Width |
7.2 in
|
| Product Weight |
6.1 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
Enclosed rotary disconnect
|
| Amperage Rating |
16A
|
| HP rating - max |
3, 5, 10, 10 hp (@208,240,480,600 V)
|
| Product Category |
Enclosed rotary non-fusible
|
| Voltage rating |
600 V
|
| Enclosure material |
Stainless steel
|
| Fuse configuration |
Non-fusible
|
| Enclosure |
NEMA 4X
|
| Series |
R-Series
|
| Number of poles |
Three-pole
|