Eaton enclosed rotary disconnect switch, 30 A, NEMA 1, Painted steel, Max HP:7.5, 7.5, 15, 20 hp (@208,240,480,600 V), Three-pole, Product category: enclosed rotary non-fusible, R-Series, 600 V
| Product Name |
Eaton enclosed rotary disconnect switch
|
| Catalog Number |
ER53030UG
|
| UPC |
786685465982
|
| Product Length/Depth |
10.4 in
|
| Product Height |
6.7 in
|
| Product Width |
7.2 in
|
| Product Weight |
5.5 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
Enclosed rotary disconnect
|
| Amperage Rating |
30A
|
| HP rating - max |
7.5, 7.5, 15, 20 hp (@208,240,480,600 V)
|
| Product Category |
Enclosed rotary non-fusible
|
| Voltage rating |
600 V
|
| Enclosure material |
Painted steel
|
| Fuse configuration |
Non-fusible
|
| Enclosure |
NEMA 1
|
| Series |
R-Series
|
| Number of poles |
Three-pole
|