Descargar documento () de 20
We make what matters work*

EVIJ4501

Eaton Crouse-Hinds series EVI fixture, Mogul base, Heat and impact resistant glass globe, With cast copper-free alum guard, Incandescent, Copper-free alum, PS-40 max. lamp size, Stanchion 25° angled, Factory sealed, 1-1/4", 277 Vac, 500W

General specifications

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVIJ4501
UPC
782274244518
Product Length/Depth
15 in
Product Height
17.75 in
Product Width
7.25 in
Product Weight
13.05 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Base type
Mogul
Globe material
Heat and impact resistant glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
PS-40
Trade size
1-1/4"
Wattage
500W
Mounting Method
Stanchion 25° angled
Special features
Factory sealed
Voltage rating
277 Vac

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.