Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

EYD1 SA

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Female, Copper-free aluminum, Vertical only, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD1 SA
UPC
782274275611
Product Length/Depth
1.25 in
Product Height
3.28 in
Product Width
1.25 in
Product Weight
0.53 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
Gender
Female
Sealing position
Vertical only
Trade size
1/2"

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.