Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

EYDX51

Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain, Female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 1-1/2"

Especificaciones generales

Product Name
Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain
Catalog Number
EYDX51
UPC
782274943046
Product Length/Depth
3 in
Product Height
6.25 in
Product Width
3 in
Product Weight
6.85 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Special features
Group B rated
Material
Feraloy iron alloy
Ductile iron
Gender
Female
Sealing position
Vertical only
Trade size
1-1/2"

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.