Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

EYS316

Eaton Crouse-Hinds series EYS conduit sealing fitting, Male and female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS316
UPC
782274380308
Product Length/Depth
1.75 in
Product Height
4.31 in
Product Width
1.75 in
Product Weight
1.73 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Special features
Group B rated
Material
Feraloy iron alloy
Ductile iron
Gender
Male and female
Sealing position
Vertical or horizontal
Trade size
1"

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.