Descargar documento () de 20
We make what matters work*

EZ1203GY

Eaton EZLink modular toggle switch, 15 A, 120-277 Vac, 60 Hz, three-pole, four-wire, gray

General specifications

Product Name
Eaton EZLink modular toggle switch
Catalog Number
EZ1203GY
UPC
032664009396
Product Length/Depth
1.91 in
Product Height
4.4 in
Product Width
1.75 in
Product Weight
0.192 lb
Certifications
cULus Listed
NOM
Federal Specification Classification W-C-596G

Especificaciones del producto

Amperage Rating
15A
Voltage rating
120-277 Vac
Number of poles
Three-pole
Color
Gray

Exportar especificación del producto