Eaton EZLink modular duplex receptacle, 15 A, 125 Vac, 60 Hz, NEMA 5-15R, three-wire, light almond
| Product Name |
Eaton EZLink modular duplex receptacle
|
| Catalog Number |
EZ5262LA
|
| UPC |
032664010460
|
| Product Length/Depth |
1.09 in
|
| Product Height |
4.2 in
|
| Product Width |
1.46 in
|
| Product Weight |
0.2 lb
|
| Certifications |
cULus Listed
NOM Federal Specification Classification W-C-596G |
| Amperage Rating |
15A
|
| Voltage rating |
125 Vac
|
| Wiring method |
Wire leads
|
| Number of wires |
3
|
| Color |
Light Almond
|
| Allowable wire size |
Copper, or Copper-Clad Aluminum
|