Eaton SENTINEL Filter Bag, PE-1-P01E-WW-50X F31R36707
| Product Name |
Eaton SENTINEL Filter Bag
|
| Catalog Number |
F31R36707
|
| Product Length/Depth |
430 mm
|
| Product Weight |
0.1 kg
|
| Certifications |
ISO 9001
|
| Capacity type |
Standard
|
| Construction type |
Welded
|
| Cover layer material |
Plain
|
| Filter material type |
Polyester
|
| Filter media type |
Needlefelt
|
| Retention type |
Nominal
|
| Ring type |
Welded polypropylene SENTINEL seal ring
|
| Filter bag size |
Size 01: Dia 7 x 17” L (180 x 430 mm)
|
| Differential pressure - max |
2.5 bar
|
| Retention rating |
1.0 µm
|
| Operating temperature - max |
150 °C
|
| Flow rate - max |
20 m³/h
|
| Filter area |
0.24 m²
|
| Packaging |
50 bags/box
|