Eaton DURAGAF Filter Bag, PEXL-100-P01H-WW-30L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 100 µm, Nominal
| Product Name |
Eaton DURAGAF Filter Bag
|
| Catalog Number |
F31R37880
|
| Product Length/Depth |
430 mm
|
| Product Weight |
0.15 kg
|
| Compliances |
FDA 21CFR177
|
| Certifications |
ISO 9001
Kosher Halal |
| Capacity type |
High-capacity
|
| Construction type |
Welded
|
| Cover layer material |
Plain
|
| Filter material type |
Polyester
|
| Filter media type |
Needlefelt
|
| Retention rating |
100 µm
|
| Operating temperature - max |
150 °C
|
| Flow rate - max |
15 m³/h
|
| Filter area |
0.24 m²
|
| Packaging |
30 bags/box
|