Eaton SENTINEL Filter Bag, PE-50-P02E-WW-30L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 50 µm, Nominal
| Product Name |
Eaton SENTINEL Filter Bag
|
| Catalog Number |
F31S36445
|
| Product Length/Depth |
810 mm
|
| Product Weight |
0.17 kg
|
| Certifications |
ISO 9001
|
| Capacity type |
Standard
|
| Construction type |
Welded
|
| Cover layer material |
Plain
|
| Filter material type |
Polyester
|
| Filter media type |
Needlefelt
|
| Retention type |
Nominal
|
| Ring type |
Polypropylene SENTINEL ring
|
| Filter bag size |
Size 02: Dia 7 x 32” L (180 x 810 mm)
|
| Differential pressure - max |
2.5 bar
|
| Retention rating |
50.0 µm
|
| Operating temperature - max |
150 °C
|
| Flow rate - max |
40 m³/h
|
| Filter area |
0.48 m²
|
| Packaging |
30 bags/box
|