Eaton DURAGAF Filter Bag, PEXL-25-P02H-WW-30L, Size 02: Dia 7 x 32" L (180 x 810 mm), 25 µm, Nominal
| Product Name |
Eaton DURAGAF Filter Bag
|
| Catalog Number |
F31S36983
|
| Product Length/Depth |
810 mm
|
| Product Weight |
0.25 kg
|
| Compliances |
FDA 21CFR177
|
| Certifications |
ISO 9001
Kosher Halal |
| Capacity type |
High-capacity
|
| Construction type |
Welded
|
| Cover layer material |
Plain
|
| Filter material type |
Polyester
|
| Filter media type |
Needlefelt
|
| Retention rating |
25.0 µm
|
| Operating temperature - max |
150 °C
|
| Flow rate - max |
30 m³/h
|
| Filter area |
0.48 m²
|
| Packaging |
30 bags/box
|