La foto es representativa
Download
Eaton SENTINEL Filter Bag, PE-50-P02H-WW-30L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 50. µm, Nominal
Product Name |
Eaton SENTINEL Filter Bag
|
Catalog Number |
F31S37092
|
Product Length/Depth |
810 mm
|
Product Weight |
0.17 kg
|
Certifications |
ISO 9001
Kosher Halal |
Capacity type |
Standard
|
Construction type |
Welded
|
Cover layer material |
Plain
|
Filter material type |
Polyester
|
Filter media type |
Needlefelt
|
Retention type |
Nominal
|
Ring type |
Welded polypropylene SENTINEL seal ring
|
Filter bag size |
Size 02: Dia 7 x 32” L (180 x 810 mm)
|
Differential pressure - max |
2.5 bar
|
Retention rating |
50.0 µm
|
Operating temperature - max |
150 °C
|
Flow rate - max |
40 m³/h
|
Filter area |
0.48 m²
|
Packaging |
30 bags/box
|