La foto es representativa
Download
Eaton Monofilament Filter Bag, NMO-10-P03Z-E-50S, Size 03: Dia 4 x 9" L (100 x 230 mm), Nylon, 10.0 µm, Nominal
Product Name |
Eaton Monofilament Filter Bag
|
Catalog Number |
F3AB01005
|
Product Length/Depth |
230 mm
|
Product Weight |
0.03 kg
|
Certifications |
ISO 9001
Kosher Halal |
Capacity type |
Standard
|
Construction type |
Welded
|
Cover layer material |
Plain
|
Filter material type |
Nylon
|
Filter media type |
Mesh
|
Retention type |
Nominal
|
Ring type |
Welded polypropylene SENTINEL seal ring
|
Filter bag size |
Size 03: Dia 4 x 9” L (100 x 230 mm)
|
Differential pressure - max |
2.5 bar
|
Retention rating |
10.0 µm
|
Operating temperature - max |
190 °C
|
Flow rate - max |
6 m³/h
|
Filter area |
0.08 m²
|
Packaging |
50 bags/box
|