Eaton FLOWLINE Single Bag Filter Housing, FBF-0102-CS10-020A-NS-B-NCS, No. of Bags 1, Bag Size 02, Carbon Steel, 10 Bar, ANSI flange 2"
| Product Name |
Eaton FLOWLINE Single Bag Filter Housing
|
| Catalog Number |
F3AVFB0008
|
| Product Length/Depth |
195 mm
|
| Product Height |
1095.3 mm
|
| Product Width |
298.4 mm
|
| Product Weight |
24 kg
|
| Certifications |
ISO 9001
|
| Closure type |
Swing bolts/hexnuts
|
| Code stamp |
None
|
| Filter bag size |
02: Dia 7 x 32"L (180 x 810mm)
|
| Number of filter bags |
1
|
| Design pressure - max |
10 bar
|
| Connection type (inlet/outlet) |
ANSI flange
|
| Connection size (inlet/outlet) |
2"
|
| Elastomer |
Buna-N
|
| Gauge port option |
None
|
| Support stand |
Carbon steel (coated)
|
| Basket option |
Standard restrainer
|
| Material |
Carbon steel
|
| Housing type |
Flowline
|