Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

F670844A

Eaton Accessories and Spares of Bag Filter Housing, Extraction tool, Bag size 02, Vessels with 02 bags, Stainless steel

Especificaciones generales

Product Name
Eaton Accessories and Spares of Bag Filter Housing
Catalog Number
F670844A
Product Weight
0.09 kg
Certifications
ISO 9001

Especificaciones del producto

Accessory/spare part type
Extraction tool
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Material
SS 316 (1.4401)
Housing type
DUOLINE
ECOLINE
FLOWLINE
MAXILINE MBF HD
MAXILINE MBF HE
MAXILINE MDE
MAXILINE VMBF
MAXILINE VMDE
MODULINE
SIDELINE
TOPLINE

Exportar especificación del producto