Descargar documento () de 20
We make what matters work*

FA4H100

Eaton Cooper Power series current limiting full range fuse, Indoor clip, 15.5 kV, 3.438 inch diameter, Distribution C, 100A, 50 kA max interrupt current, NX, mount code 6

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
FA4H100
UPC
194006067669
Product Height
17.5 in
Product Weight
11.5 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
100 A
Interrupting current - max
50 kA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting code
6
Mounting option
Indoor clip

Rating

Fuse ratings
Distribution C

Type

Fuse type
NX

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com