Descargar documento () de 20

FAZ-C16/1-SP

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker-supplementary protector,Single package,Medium levels of inrush current are expected,16A,15 kAIC,Single-pole,277 V,5-10X/n,Q38,50-60 Hz,Standard terminals,C Curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-C16/1-SP
UPC
786689005436
EAN
4015081637638
Product Length/Depth
0.69 in
Product Height
3.5 in
Product Width
3 in
Product Weight
0.2 lb
Certifications
UL 1077
CSA Std. C22.2 No.235
IEC 60947-2
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices. Single packaging of single-pole curves B, C and D for select amperages only.

Especificaciones del producto

Amperage Rating
16 A
Voltage rating
277V
Trip Type
5-10X /n
Frequency rating
50-60 Hz
Terminals
Standard
Circuit protection
C curve
Interrupt rating
15 kAIC
Number of poles
Single-pole
Quantity
38
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector
Special features
Single package
Application
Suitable for applications where medium levels of inrush current are expected

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.