Descargar documento () de 20

FAZ-C30/3

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,Medium levels of inrush current are expected,30 A,15 kAIC,Three-pole,5-10X /n,50-60 Hz,Standard terminals,C Curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-C30/3
EAN
4015081639601
Product Length/Depth
2.07 in
Product Height
2.07 in
Product Width
2 in
Product Weight
0.8 lb
Certifications
IEC 60947-2
CSA Std. C22.2 No.235
UL 1077
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices.

Especificaciones del producto

Amperage Rating
30 A
Trip Type
5-10X /n
Frequency rating
50-60 Hz
Terminals
Standard
Circuit protection
C curve
Interrupt rating
15 kAIC
Number of poles
Three-pole
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector
Application
Suitable for applications where medium levels of inrush current are expected

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.