Descargar documento () de 20
We make what matters work*

FAZ-C50/3

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,Medium levels of inrush current are expected,50 A,15 kAIC,Three-pole,5-10X /n,50-60 Hz,Standard terminals,C Curve

Especificaciones generales

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-C50/3
EAN
4015082788780
Product Length/Depth
2.07 in
Product Height
2.07 in
Product Width
2 in
Product Weight
0.8 lb
Certifications
IEC 60947-2
UL 1077
CSA Std. C22.2 No.235
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices.

Especificaciones del producto

Amperage Rating
50 A
Trip Type
5-10X /n
Frequency rating
50-60 Hz
Terminals
Standard
Circuit protection
C curve
Interrupt rating
15 kAIC
Number of poles
Three-pole
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector
Application
Suitable for applications where medium levels of inrush current are expected

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273 Opt 2, Opt 2 Opt 2 
TRC@eaton.com