Eaton Crouse-Hinds series Condulet FD device box, Deep, Copper-free aluminum, Two-gang, C shape, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet FD device box
|
| Catalog Number |
FDC222 SA
|
| UPC |
782274746340
|
| Product Length/Depth |
4.19 in
|
| Product Height |
5.94 in
|
| Product Width |
2.69 in
|
| Product Weight |
1.75 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Copper-free aluminum
|
| Depth |
Deep
|
| Trade size |
3/4"
|
| Shape |
C
|
| Number of gangs |
2
|