Descargar documento () de 20
We make what matters work*

FEF083A008EA

Eaton Cooper Power series current limiting full range fuse, Fused elbow, 8.3 kV, 8A, 31 kA max interrupt current, FE, Spanish manual

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
FEF083A008EA
UPC
194006083348
Product Height
11.8 in
Product Weight
2 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
8 A
Interrupting current - max
31 kA
Voltage rating
8.3 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Fused elbow

Type

Fuse type
FE

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com