Descargar documento () de 20

FEF083A030EA

Eaton Cooper Power series current limiting full range fuse, Fused elbow, 8.3 kV, 30A, 31 kA max interrupt current, FE, Spanish manual

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
FEF083A030EA
UPC
194006083577
Product Height
11.8 in
Product Weight
2 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
30 A
Interrupting current - max
31 kA
Voltage rating
8.3 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting option
Fused elbow

Type

Fuse type
FE

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com