Eaton Cooper Power series Edison fuse link, 15A, Slow-acting, EEI-NEMA, Non-removable buttonhead
| Product Name |
Eaton Cooper Power series Edison fuse link
|
| Catalog Number |
FL11T15
|
| UPC |
051712125239
|
| Product Length/Depth |
0.75 in
|
| Product Height |
23 in
|
| Product Width |
0.75 in
|
| Product Weight |
0.1 lb
|
| Certifications |
EEI
NEMA |
| Amperage Rating |
15 A
|
| Quantity |
25
|
| Type |
Slow-acting, EEI-NEMA
|
| Application |
Medium voltage fused cutouts
|