La foto es representativa
Download
Eaton Bussmann series FLC flange handle, Flange Cable, 120 inches length
Product Name |
Eaton Bussmann series FLC flange handle
|
Catalog Number |
FLC120
|
UPC |
051712401746
|
Product Length/Depth |
2.78 in
|
Product Height |
2.78 in
|
Product Width |
1.87 in
|
Product Weight |
0.2 lb
|
Compliances |
Not Applicable
RoHS Compliant |
Certifications |
Contact Manufacturer
|
Used with |
Used with NEMA 1, 3R, 4, and 12 disconnect switches, Padlockable, Defeatable
|
Special features |
120 inches in length
|