Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

FLJ-65

EATON Bussmann Series Maxi Fuse, 32 Vdc, 65A, 1 KAIC, Non Indicating, Time delay, non-illuminating

General specifications

Product Name
Eaton Bussmann series maxi fuse
Catalog Number
FLJ-65
UPC
051712705479
Product Length/Depth
1.5625 in
Product Height
1.25 in
Product Width
0.625 in
Product Weight
0.023 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
65 A
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Packaging type
Standard
Voltage rating
32 Vdc
Type
Time delay, non-illuminating

Exportar especificación del producto