Eaton Bussmann series FMG automotive bolt-in fuse, Nuts and cover installed, Non Indicating, Circuit protector, 5/16-18 studs, Black
| Product Name |
Eaton Bussmann series FMG automotive bolt-in fuse
|
| Catalog Number |
FMG-211
|
| UPC |
051712900713
|
| Product Length/Depth |
20.7 in
|
| Product Height |
11 in
|
| Product Width |
12.8 in
|
| Product Weight |
0.2 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Color |
Black
|
| Fuse indicator |
Non-indicating
|
| Connection |
5/16 inch - 18 TPI stud
|
| Type |
Circuit protector
|
| Special features |
Nuts and cover installed
|