Eaton Bussmann series FMM female maxi micro-fuse, Micro FMX fuse, Color code green, 40 A
| Product Name |
Eaton Bussmann series FMM female maxi micro-fuse
|
| Catalog Number |
FMM-40
|
| UPC |
051712405140
|
| Product Length/Depth |
0.38 in
|
| Product Height |
0.59 in
|
| Product Width |
0.38 in
|
| Product Weight |
0.03 lb
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
40 A
|
| Fuse indicator |
Non-indicating
|
| Quantity |
10
|
| Voltage rating |
32 Vdc
|
| Type |
Micro FMX fuse
|
| Special features |
Color code green
|
| Application |
Automotive
|