Descargar documento () de 20
We make what matters work*

FMN28LCO

Eaton Crouse-Hinds series Pauluhn FMN marine interior, 60 Hz, Acrylic lens, T5, Aluminum, Wall mount, 2-lamp, Without convenience outlet, Mirror type, 120 Vac, 8W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FMN marine interior
Catalog Number
FMN28LCO
UPC
662276395367
Product Length/Depth
14.38 in
Product Height
3.5 in
Product Width
4.25 in
Product Weight
2.73 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T5
Material
Aluminum
Number of lamps
2-lamp
Wattage
8W
Mounting Method
Wall
Frequency rating
60 Hz
Special features
Without convenience outlet
Type
Mirror
Voltage rating
120 Vac

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.