Eaton Bussmann series FNA fuse, Time-delay fuse, Inductive load circuits, Electronic circuits, 2.25 A, Dual, Non-indicating, 10 kAIC at 125 Vac, 200 kAIC at 250 Vac, Silver-plated pin, Standard, 250 V
| Product Name |
Eaton Bussmann series FNA fuse
|
| Catalog Number |
FNA-2-1/4
|
| UPC |
051712713504
|
| EAN |
5027590427272
|
| Product Length/Depth |
0.35 in
|
| Product Height |
1.46 in
|
| Product Width |
0.35 in
|
| Product Weight |
0.1 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
2.25 A
|
| Number of elements |
Dual
|
| Interrupt rating |
200 kAIC at 250 Vac
10 kAIC at 125 Vac |
| Fuse indicator |
Non-indicating
|
| Material |
Silver-plated pin
|
| Packaging type |
Standard
|
| Voltage rating |
250 V
|
| Type |
Time-delay fuse
|
| Special features |
Superior overload and cycling capabilities
|
| Application |
Inductive load circuits, electronic circuits
|