Eaton Bussmann series FNA fuse, Time-delay fuse, Inductive load circuits, Electronic circuits, 25 A, Dual, Non-indicating, 1 kAIC at 32 Vac, Silver-plated pin, Standard, 32 V
| Product Name |
Eaton Bussmann series FNA fuse
|
| Catalog Number |
FNA-25
|
| UPC |
051712713689
|
| Product Length/Depth |
1.5 in
|
| Product Height |
0.406 in
|
| Product Width |
0.406 in
|
| Product Weight |
1.5 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Amperage Rating |
25 A
|
| Number of elements |
Dual
|
| Interrupt rating |
1 kAIC at 32 Vac
|
| Fuse indicator |
Non-indicating
|
| Material |
Silver-plated pin
|
| Packaging type |
Standard
|
| Voltage rating |
32 V
|
| Type |
Time-delay fuse
|
| Special features |
Superior overload and cycling capabilities
|
| Application |
Inductive load circuits, electronic circuits
|