Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

FNA-4/10

Eaton Bussmann series FNA fuse, Time-delay fuse, Inductive load circuits, Electronic circuits, 0.4 A, Dual, Non-indicating, Ferrule end x ferrule end, 35 AIC at 250 Vac, 10 kAIC at 125 Vac, Silver-plated pin, Standard, 250 V

General specifications

Product Name
Eaton Bussmann series FNA fuse
Catalog Number
FNA-4/10
UPC
051712713399
Product Length/Depth
1.5 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
1.5 lb
Compliances
CE Marked

Especificaciones del producto

Amperage Rating
0.4 A
Number of elements
Dual
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Silver-plated pin
Packaging type
Standard
Voltage rating
250 V
Type
Time-delay fuse
Special features
Superior overload and cycling capabilities
Application
Inductive load circuits, electronic circuits

Exportar especificación del producto