Eaton Bussmann series FNM fuse, Time-delay, 12 A, Dual, Non-indicating, Ferrule end x ferrule end, 10 kAIC at 250 Vac, Nickel-plated bronze endcap, Standard, 250 V
Product Name |
Eaton Bussmann series FNM fuse
|
Catalog Number |
FNM-12
|
UPC |
051712521208
|
Product Length/Depth |
1.5 in
|
Product Height |
0.41 in
|
Product Width |
0.41 in
|
Product Weight |
0.2 lb
|
Compliances |
CE Marked
RoHS Compliant |
Amperage Rating |
12 A
|
Number of elements |
Dual
|
Interrupt rating |
10 kAIC at 250 Vac
|
Fuse indicator |
Non-indicating
|
Connection |
Ferrule end x ferrule end
|
Material |
Nickel-plated bronze endcap
|
Packaging type |
Standard
|
Voltage rating |
250 V
|
Type |
Time-delay Midget fuse
|
Special features |
Superior overload and cycling capabilities
|