Eaton Bussmann series FNM fuse, 15 A, Dual, Non-indicating, Ferrule end x ferrule end, 10 kAIC at 250 Vac, Nickel-plated bronze endcap, Standard, 250 V
| Product Name |
Eaton Bussmann series FNM fuse
|
| Catalog Number |
FNM-15
|
| UPC |
051712521505
|
| EAN |
5027590060219
|
| Product Length/Depth |
0.39 in
|
| Product Height |
1.44 in
|
| Product Width |
0.39 in
|
| Product Weight |
0.2 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
Contact factory
|
| Amperage Rating |
15 A
|
| Number of elements |
Dual
|
| Class |
Supplemental
|
| Interrupt rating |
10 kAIC at 250 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Material |
Nickel-plated bronze endcap
|
| Packaging type |
Standard
|
| Quantity |
10
|
| Voltage rating |
250 V
|
| Type |
Time-delay Midget fuse
|
| Application |
Motor control transformers, circuits with in-rush currents
|