Eaton Bussmann series Mercury FS fuse link, 10 A, 600 V, Non-indicating
| Product Name |
Eaton Bussmann series Mercury FS fuse link
|
| Catalog Number |
FS34
|
| UPC |
051712242837
|
| Product Length/Depth |
0.063 mm
|
| Product Height |
57 mm
|
| Product Width |
12 mm
|
| Product Weight |
0.001 kg
|
| Certifications |
Contact Manufacturer
|
| Amperage Rating |
10 A
|
| Fuse indicator |
Non-indicating
|
| Voltage rating at DC |
600 V
|
| Type |
Fuse link
|