Eaton Crouse-Hinds series Condulet FS device box, Copper-free aluminium, Corro-free epoxy powder coat finish, 1/2", L Shape
Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
Catalog Number |
FSLA-1
|
UPC |
662283014671
|
Product Length/Depth |
0.001 mm
|
Product Height |
0.001 mm
|
Product Width |
0.001 mm
|
Product Weight |
0.4 kg
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Copper-free aluminum
|
Trade size |
1/2"
|
Finish |
Corro-free epoxy powder coat
|
Shape |
L
|