Eaton FlexiTech Ceiling (EC,CC) 20m, Wall Bracket, Dark Grey RAL7015
| Product Name |
Eaton emergency lighting wall bracket
|
| Catalog Number |
FT2ECCC-WB-DG
|
| EAN |
3660191816155
|
| Product Length/Depth |
284 mm
|
| Product Height |
51 mm
|
| Product Width |
166 mm
|
| Product Weight |
1.09 kg
|
| Certifications |
CE marking
|
| Color |
Grey
|
| Type Of Accessory |
Supporting bracket
|
| Material |
Steel
|
| Product branding |
Eaton
|
| Compatibility |
FlexiTech CC
FlexiTech EC |