Eaton FlexiTech Exit Ceiling 30m, Metallic cover Dark Grey RAL7015
| Product Name |
Eaton emergency lighting metal cover
|
| Catalog Number |
FT3EC-MC-DG
|
| EAN |
3660191815684
|
| Product Length/Depth |
340 mm
|
| Product Height |
180 mm
|
| Product Width |
52 mm
|
| Product Weight |
0.295 kg
|
| Certifications |
CE marking
|
| Color |
Grey
|
| Type Of Accessory |
Cover
|
| Material |
Steel
|
| Product branding |
Eaton
|
| Compatibility |
FlexiTech EC
|