Eaton FlexiTech EC & CC, 20 & 30m, Tube Suspension Kit, 50cm length, IP43, White
| Product Name |
Eaton emergency lighting tube suspension kit
|
| Catalog Number |
FTECCC-TSK-50
|
| EAN |
3660191815950
|
| Product Length/Depth |
240 mm
|
| Product Height |
580 mm
|
| Product Width |
46 mm
|
| Product Weight |
0.58 kg
|
| Certifications |
CE marking
|
| Color |
White
|
| Type Of Accessory |
Pipe pendulum suspension
|
| Material |
Steel
|
| Product branding |
Eaton
|
| Compatibility |
FlexiTech CC
FlexiTech EC |