Descargar documento () de 20

FWA-10A10F

Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 10A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-10A10F
UPC
051712795203
EAN
5027590499132
Product Length/Depth
39 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
9.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Especificaciones del producto

Amperage Rating
10 A
Accessories
  • BMM Fuse block
  • CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
10 x 38 mm
Rated voltage AC
150 V
Rated voltage DC
150 V
Class
Class aR
Clearing (I2T)
16
Watt losses
2.7 W
Fuse shape
Cylindrical
Pre arc (I2T)
3.6
Interrupt rating
100 kAIC
Connection
Ferrule end x ferrule end
Construction size
10 x 38 mm
10 mm x 38 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
150 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWA-A10F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.