Eaton Bussmann series FWH high speed fuse, 1000 Vac, 800 Vdc, 125A, Non Indicating, High speed fuse, Stud
| Product Name |
Eaton Bussmann series FWH high speed fuse
|
| Catalog Number |
FWH-125A
|
| UPC |
051712150095
|
| Product Length/Depth |
3.701 in
|
| Product Height |
1.3 in
|
| Product Width |
1.181 in
|
| Product Weight |
0.34 lb
|
| Compliances |
RoHS Compliant
Contact factory |
| Amperage Rating |
125 A
|
| Voltage rating |
1000 Vac, 800 Vdc
|
| Packaging type |
Standard
|