Descargar documento () de 20

FWH5-016A6F

Eaton Bussmann series FWH high speed fuse, Electric engineering, 500V, 16A, 50 kAIC, Non Indicating, High speed fuse - FWH5-016A6F

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
FWH5-016A6F
UPC
051712531962
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.005 lb
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified

Capacidad eléctrica

Amperage Rating
16 A
Interrupt rating
50 kAIC
Voltage rating
500 V

Detalles físicos

Packaging type
Standard

Exportar especificación del producto