Eaton Bussmann series FWP high speed fuse, 250 Vac/dc, 50A, Non Indicating, High speed fuse, Stud
| Product Name |
Eaton Bussmann series FWP high speed fuse
|
| Catalog Number |
FWP-50A
|
| UPC |
051712150293
|
| Product Length/Depth |
4.6 in
|
| Product Height |
1.12 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.24 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
50 A
|
| Voltage rating |
250 Vac/dc
|
| Packaging type |
Standard
|